Product IM12-DI03-1S-2R-S/24VDC
Isolating switching amplifier
1-channel
Order number: 7580028- Relay output (changeover contact)
- Alarm output (changeover contact)
- Switchable between: Alarm output or signal doubling
- Output mode adjustable (open-circuit/closed current mode)
- Input circuits monitored for wire break/short circuit (ON/OFF switchable)
- Complete galvanic isolation
- Input reverse-polarity protected
- Removable screw terminals
- ATEX use in Zone 2, cUL
- SIL 2

General data
EAN | 4047101421026 |
eCl@ss-Code (V5.1.4): | 27210121 -/- Isolating switching amplifier |
Customs tariff number | 85437090990 |
Country of origin | DE |
Weight | 163 g |
Technical Data
Signal type | Digital input |
Device type | Isolating switching amplifier |
Ex version | no |
Approvals | cULus |
Functional safety (SIL/PL) | SIL2 |
Nominal voltage | 24 VDC |
Number of channels | 1 |
Digital output | Relay output |
Electrical connection | Removable screw terminals, 2-pin |
Protection class | IP20 |
Product series | IM(X)12 |
Data Sheets
German | 243 KB |
English | 239 KB |
French | 241 KB |
Spanish | 240 KB |
Czech | 241 KB |
Dutch | 238 KB |
Romanian | 238 KB |
Russian | 260 KB |
Polish | 241 KB |
Chinese | 309 KB |
Turkish | 241 KB |
Approval
EU Declaration of Conformity
Instructions for Use
Product Catalog
Product Flyer
Quick Start Guide
Safety Manual
Technology Flyer
Mounting accessories
![]() |
WM1 WIDERSTANDSMODUL
The resistor module WM1 meets the requirements for line monitoring between a mechanical contact and a TURCK signal processor. The input circuit of the signal processor is designed for sensors acc. to EN60947-5-6 (NAMUR) and equipped with a wire-break and short-circuit monitoring function. |
0912101 |