Product IM12-DI03-1S-2R-SPR/24VDC
Isolating switching amplifier
1-channel
Order number: 7580029- Relay output (changeover contact)
- Alarm output (changeover contact)
- Switchable between: Alarm output or signal doubling
- Output mode adjustable (open-circuit/closed current mode)
- Input circuits monitored for wire break/short circuit (ON/OFF switchable)
- Complete galvanic isolation
- Input reverse-polarity protected
- Removable screw terminals
- Power bridge (connector incl. in delivery)
- ATEX use in Zone 2, cUL
- SIL 2

General data
EAN | 4047101420999 |
eCl@ss-Code (V5.1.4): | 27210121 -/- Isolating switching amplifier |
Customs tariff number | 85365019000 |
Country of origin | DE |
Weight | 167 g |
Technical Data
Signal type | Digital input |
Device type | Isolating switching amplifier |
Ex version | no |
Approvals | cULus |
Functional safety (SIL/PL) | SIL2 |
Nominal voltage | Power bridge 24 VDC |
Number of channels | 1 |
Digital output | Relay output |
Connection variant | Power bridge with collective fault signal |
Electrical connection | Removable screw terminals, 2-pin |
Protection class | IP20 |
Product series | IM(X)12 |
Data Sheets
German | 341 KB |
English | 337 KB |
French | 338 KB |
Spanish | 338 KB |
Czech | 339 KB |
Dutch | 336 KB |
Romanian | 337 KB |
Russian | 358 KB |
Polish | 339 KB |
Chinese | 406 KB |
Turkish | 339 KB |
Approval
EU Declaration of Conformity
Instructions for Use
Product Catalog
Product Flyer
Quick Start Guide
Safety Manual
Technology Flyer
Mounting accessories
![]() |
WM1 WIDERSTANDSMODUL
The resistor module WM1 meets the requirements for line monitoring between a mechanical contact and a TURCK signal processor. The input circuit of the signal processor is designed for sensors acc. to EN60947-5-6 (NAMUR) and equipped with a wire-break and short-circuit monitoring function. |
0912101 |
![]() |
IMC 1.5/ 5-ST-3.81 BK
Power Bridge Connection Terminal |
7580954 |
![]() |
MCVR 1.5/ 5-ST-3.81 BK
Power Bridge Connection Terminal |
7580955 |
![]() |
MC 1.5/ 5-ST-3.81 BK
Power Bridge Connection Terminal |
7580956 |
![]() |
E/ME TBUS NS35 BK
Power Bridge Connection Terminal |
7580957 |