Product IM12-DI03-1S-1NAM1T-0/24VDC
Isolating switching amplifier
1-channel
Order number: 7580052- Transistor output (≤ 10 kHz)
- NAMUR repeater
- Input circuits monitored for wire break and short circuit
- Complete galvanic isolation
- Input reverse-polarity protected
- Removable screw terminals
- ATEX use in Zone 2, cUL
- SIL 2

General data
EAN | 4047101420852 |
eCl@ss-Code (V5.1.4): | 27210121 -/- Isolating switching amplifier |
Customs tariff number | 85365019000 |
Country of origin | DE |
Weight | 138 g |
Technical Data
Signal type | Digital input |
Device type | Isolating switching amplifier |
Ex version | no |
Approvals | cULus |
Functional safety (SIL/PL) | SIL2 |
Nominal voltage | 24 VDC |
Number of channels | 1 |
Electrical connection | Removable screw terminals, 2-pin |
Protection class | IP20 |
Product series | IM(X)12 |
Data Sheets
German | 213 KB |
English | 209 KB |
French | 210 KB |
Spanish | 211 KB |
Czech | 211 KB |
Dutch | 208 KB |
Romanian | 209 KB |
Russian | 230 KB |
Polish | 211 KB |
Chinese | 273 KB |
Turkish | 211 KB |
Approval
EU Declaration of Conformity
Instructions for Use
Product Catalog
Product Flyer
Quick Start Guide
Safety Manual
Technology Flyer
Mounting accessories
![]() |
WM1 WIDERSTANDSMODUL
The resistor module WM1 meets the requirements for line monitoring between a mechanical contact and a TURCK signal processor. The input circuit of the signal processor is designed for sensors acc. to EN60947-5-6 (NAMUR) and equipped with a wire-break and short-circuit monitoring function. |
0912101 |