Product IM12-AI01-2I-2IU-H0/24VDC
Isolating transducer
2-channel
Order number: 7580325- Input circuits monitored for wire-break and short-circuit
- Complete galvanic isolation
- HART transparent
- Removable screw terminals
- ATEX use in Zone 2, cUL
- SIL 2

General data
| EAN | 4047101415483 |
| eCl@ss-Code (V5.1.4): | 27210119 -/- Isolating transducer |
| Customs tariff number | 85437090990 |
| Country of origin | DE |
| Weight | 176 g |
Technical Data
| Signal type | Analog input (HART transparent) |
| Device type | Isolating transducer |
| Ex version | no |
| Approvals | cULus |
| Functional safety (SIL/PL) | SIL2 |
| Nominal voltage | 24 VDC |
| Number of channels | 2 |
| Electrical connection | Removable screw terminals, 2-pin |
| Protection class | IP20 |
| Product series | IM(X)12 |
Data Sheets
| German | 186 KB |
| English | 183 KB |
| French | 184 KB |
| Spanish | 185 KB |
| Czech | 186 KB |
| Dutch | 182 KB |
| Romanian | 183 KB |
| Russian | 202 KB |
| Polish | 186 KB |
| Chinese | 251 KB |
| Turkish | 185 KB |

