Product IM12-TI01-2RTDR-2I-C0/24VDC
Temperature measuring amplifier
2-channel
Order number: 7580534- Input circuits monitored for wire break and short circuit
- Parameterized via PC
- Complete galvanic isolation
- Removable screw terminals
- ATEX use in Zone 2, cUL
- SIL 2

General data
EAN | 4047101421323 |
eCl@ss-Code (V5.1.4): | 27200206 -/- Transducer (temperature) |
Customs tariff number | 85437090990 |
Country of origin | DE |
Weight | 163 g |
Technical Data
Signal type | Temperature input |
Device type | Temperature measuring amplifier |
Ex version | no |
Approvals | cULus |
Functional safety (SIL/PL) | SIL2 |
Nominal voltage | 24 VDC |
Number of channels | 2 |
Electrical connection | Removable screw terminals, 2-pin |
Protection class | IP20 |
Product series | IM(X)12 |
Data Sheets
German | 222 KB |
English | 220 KB |
French | 220 KB |
Spanish | 221 KB |
Czech | 221 KB |
Dutch | 218 KB |
Romanian | 219 KB |
Russian | 237 KB |
Polish | 221 KB |
Chinese | 290 KB |
Turkish | 221 KB |
Approval
Configuration Software
EU Declaration of Conformity
Instructions for Use
Product Catalog
Product Flyer
Quick Start Guide
Safety Manual
Technology Flyer
Mounting accessories
![]() |
IMX12-2-CJT | 100003646 |