Product RSM RKM 56-20M/S3059
Industrial Sensor Cable
TPE cable jacket
Order number: U-36834- 7/8″ male connector, straight, 5-pin
- 7/8″ minifast female connector, straight, 5-pin
- Power Tray/Exposed Run/Direct Burial Cable
- TPE jacket, yellow, 5 × 16 AWG
- UV resistant
- -40 °C cold bending strength
- Oil resistant
- Fire classes: UL 1685 FT4, UL 1061, CSA FT1, CSA FT4

General data
| EAN | 4047101314045 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | MX |
| Weight | 3060 g |
Technical Data
| Application | Signal |
| Design | Extension Cable |
| Connector A | Male, 7/8″-16 UN, Straight |
| Number of pins | 5 |
| Connector body | Plastic, TPU, Yellow |
| Coupling nut/screw | Brass, CuZn, Nickel-plated |
| Connector B | Female, 7/8″-16 UN, Straight |
| Number of Pins | 5 |
| Connector body | Plastic, TPU, Yellow |
| Coupling nut/retaining screw | Brass, CuZn, Nickel-plated |
| Voltage | 600 V |
| Current | 10 A |
| Cable diameter | Ø 10.01 mm |
| Cable length | 20.0 m |
| Cable jacket | TPE, Yellow |
| Number of Conductors | 5 |
| Protection class | IP67, IP68, IP69, IP69K |
| Special features | Weld spatter resistant, Weldlife cable |
| Approvals | UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS |

