Product RSM-2RKM 40
Actuator and Sensor T-Splitter
T-Splitter
4-Wire
Order number: U0140- 7/8″ male connector, straight, 4-pin
- 2 × 7/8″ female connector, straight, 4-pin

General data
| EAN | 4047101049466 |
| eCl@ss-Code (V5.1.4): | 27250313 -/- Communication interface, passive |
| Customs tariff number | 85366990990 |
| Country of origin | MX |
| Weight | 120 g |
Technical Data
| Application | Signal |
| Connector A | Male, 7/8″-16 UN |
| Number of pins | 4 |
| Coupling nut/screw | Brass, CuZn, Nickel-plated |
| Connector B | 2 x Female, 7/8″-16 UN |
| Number of Pins | 4 |
| Coupling nut/retaining screw | Brass, CuZn, Nickel-plated |
| Voltage | 250 V |
| Current | 9 A |
| Protection class | IP67 |
| Approvals | RoHS, UL Listed, CE, CSA |

