Product TB-4M8M-3N2-FS8
Passive Actuator/Sensor Junction Box, 4 Ports
M8 × 1 I/O Port with M12 Male Connector for the Supply Cable
Order number: U2-28813- Housing material: Nylon
- Housing color: black
- Protection class IP67
- RoHS conform
- cULus listed
- LED (NPN circuitry)
- I/O port (number of pins): 3-pin + PE

General data
EAN | 4047101469509 |
Customs tariff number | 85366990990 |
Country of origin | MX |
Weight | 99 g |
Technical Data
Number of Ports | 4 |
Display switching state | LED, yellow |
Switching function | NPN |
I/O port | Female, M8 × 1 |
Number of pins | 3 |
Group terminal | Male, M12 × 1, Top output |
Number of Pins | 8 |
Housing material | Plastic, PA6-GF30 |
Voltage | 30 V |
Ampacity | 2 A per contact, total current 2 A |
Approvals | CE, UKCA, RoHS |