Passive Junction Boxes
Passive junction boxes bundle input signals and distribute output signals. This allows you to transmit up to 16 I/O signals via a single multicore cable. The multiple junction boxes are available with M8, M12 or 7/8″ connections.
Passive Signal Junction Boxes
Turck offers a comprehensive portfolio of passive junction boxes in M8, M12 and 7/8″ versions for efficient signal distribution. Protection classes up to IP67 offer excellent protection against moisture, dust and dirt in indoor and outdoor applications. Depending on the requirements, junction boxes with or without a cable outlet are more suitable – you will find both variants in the Turck portfolio.
![](/static/img/product-feature-icon_IP67_100x100.jpg)
Passive junction boxes with IP67 protection are resistant to moisture, dust and dirt in indoor and outdoor applications.
![](/static/img/product-feature-icon_LED_100x100.jpg)
LEDs show the status of the individual ports — available as a PNP or NPN variant.
![](/static/img/product-feature-icon_special-designs_100x100.jpg)
Customized cable colors and special assignments can be configured.
![](/static/img/product-feature-icon_time-saving_100x100.jpg)
Simple plugging and screwing of connections saves time and minimizes errors.
Downloads
General Catalog - Connectivity - Download (11874 KB)
Product Flyer - M12 Power Product Series - Download (1863 KB)
Product Overview - Connection and Distribution - Download (744 KB)
Product Flyer - Connectivity Preferred Program - Download (799 KB)
Product Overview - Connection technology type code - Download (390 KB)
Product Flyer - Connectivity for the Food Industry - Download (3310 KB)