Product  RSM RKM 50-2M

Power Cable

Verbindungsleitung

Order number: U2282-0
    • 7/8″ male connector, straight, 5-pin
    • 7/8″ minifast female connector, straight
    • Instrumentation Tray Cable
    • PVC jacket, yellow, 5 × 18 AWG
    • UV resistant
    • -40 °C cold bending strength
    • Oil resistant
    • Fire classes: UL 1685 FT4, UL1061, CSA FT4
    • Flexlife and C-Track approved
#

General data

EAN 4047101050226
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin MX
Weight 289 g

Technical Data

Design Extension Cable
Connector A Male, 7/8″-16 UN, Straight
Number of Pins 5
Connector body Plastic, TPU, Yellow
Coupling nut/screw Brass, CuZn, Nickel-plated
Connector B Female, 7/8″-16 UN, Straight
Number of pins 5
Connector body Plastic, TPU, Yellow
Coupling nut/retaining screw Brass, CuZn, Nickel-plated
Voltage 600 V
Current 9 A
Cable diameter Ø  7.62 mm
Cable length 2.0 m
Cable jacket PVC, Yellow
Number of Conductors 5
Protection class IP67, IP68, IP69, IP69K
Approvals UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top