Encoder

Encoder

The contactless encoders Ri360P-QR24 and Ri360P-QR20 make no compromises in terms of ruggedness and resolution and are suited to all those applications where rotation speeds, sense, position, angle and lengths have to be more...


The contactless encoders Ri360P-QR24 and Ri360P-QR20 make no compromises in terms of ruggedness and resolution and are suited to all those applications where rotation speeds, sense, position, angle and lengths have to be captured. These series are wear-free and will withstand even the harshest environmental conditions. Our range provides encoders in a wide variety of designs, graduated in a range of sizes from 24 mm up to 102 mm diameter, as versions for incremental or absolute position detection, and as hollow or solid shaft variants; they can be used to easily and reliably perform positioning tasks with a resolution of up to 18 bits for absolute encoders and of up to 36,000 pulses per revolution for incremental encoders. less...

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide