Flow

Flow

Flow monitoring

Flow monitoring is a procedure that demands a reliable and reproducible surveillance of limit values and flow patterns. Flow sensors detect critical deviations of the flow rate of liquid and gaseous media. more...


Flow monitoring

Flow monitoring is a procedure that demands a reliable and reproducible surveillance of limit values and flow patterns. Flow sensors detect critical deviations of the flow rate of liquid and gaseous media. Typical areas of application are the monitoring of cooling circuits in welding applications for example, protection against dry running of pumps, as well as the flow monitoring in air ducts and air conditioning equipment. Because of the calorimetric mode the media temperature is also monitored.

Flow rate measurement

In addition to reproducibility, flow-rate measurement demands a defined degree of accuracy. The flow meters continuously and accurately measure a defined volume of a fluid per unit of time and are suitable for applications where qualitatively consistent process results and a steady supply of fluids is essential. We offer flow meters with calorimetric, magnetic-inductive and Vortex measurement principle for various areas of application. less...

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide