Inclination

Inclination

Our rugged inclinometers of the Q20L60 and Q42 series capture almost any inclination and can also be used in systems implementing fast motions or subjected to shocks. We offer sensors for angular ranges of ±10°, ±45°, ±60° and more...


Our rugged inclinometers of the Q20L60 and Q42 series capture almost any inclination and can also be used in systems implementing fast motions or subjected to shocks. We offer sensors for angular ranges of ±10°, ±45°, ±60° and ±85° as well as with freely selectable measuring range 0…360°. The following output variants are available: 4…20 mA, 0.1…4.9 V, 0…10 V, PNP/NPN window as NC or NO contact, IO-Link, CANopen. less...

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide