Search results (18)

18 results found for

Search results filter:

Content
Dynamic Inclinometers with CANopen (HTML, 198.1K)
applications PRODUCT DATA All Details about the Inclinometer B1N360V with CANopen: Single Axis, Static Approvals, data sheets, technical specifications, instructions, certificates, CAD data and more All Details

Last update: 13 July 2025, 2:12 am

Facet:

Dynamic Inclinometers with Switching Output (HTML, 197.7K)
circuits PRODUCT DATA All Details about the Inclinometer B1N360V: Single Axis, Static Approvals, data sheets, technical specifications, instructions, certificates, CAD data and more All Details about the

Last update: 13 July 2025, 2:21 am

Facet:

Product B1N360V-Q20L60-2UP6X3-H1151 (HTML, 212.2K)
and switching state Two programmable switching outputs Switchpoints selectable in a range between 0° and 360° DC 4-wire, 10…30 VDC M12 x 1 male connector Product Comparison Hide All Open

Last update: 19 May 2025, 9:53 pm

Facet:

Product B1N360V-Q42-CNX2-2H1150 (HTML, 215.1K)
monitoring via heartbeat or nodeguarding/lifeguarding Freely configurable limit frequency (digital filter) Robust and compact plastic housing Product Comparison Hide All Open All Specifications Download CAD

Last update: 19 May 2025, 9:55 pm

Facet:

Product B1N360V-Q20L60-2UP6X3-H1151/3GD (HTML, 212.5K)
zone 2 ATEX category II 3 D, Ex zone 22 Product Comparison Hide All Open All Specifications Download CAD General data EAN 4047101278804 eCl@ss-Code (V5.1.4): 27279090 -/- Sensor technology (not

Last update: 19 May 2025, 9:59 pm

Facet:

Product B1N360V-QR20-IOLX3-H1141 (HTML, 218.8K)
connector, 4-pin Communication via IO-Link Product Comparison Hide All Open All Specifications Download Accessories CAD General data EAN 4047101533651 eCl@ss-Code (V5.1.4): 27279090 -/- Sensor technology (not

Last update: 19 May 2025, 9:57 pm

Facet:

Product B1N360V-QR20-2LI2X3-H1151 (HTML, 218.0K)
parameterization possible with USB-2-IOL-0002 Product Comparison Hide All Open All Specifications Download Accessories CAD General data EAN 4047101558791 eCl@ss-Code (V5.1.4): 27279090 -/- Sensor technology (not

Last update: 19 May 2025, 9:59 pm

Facet:

Product B1N360V-QR20-2LUX3-H1151 (HTML, 210.1K)
parameterization possible with USB-2-IOL-0002 Product Comparison Hide All Open All Specifications Download Accessories CAD General data EAN 4047101558814 eCl@ss-Code (V5.1.4): 27279090 -/- Sensor technology (not

Last update: 19 May 2025, 9:16 pm

Facet:

Product B1N360V-QR20-CNX4-H1150 (HTML, 216.7K)
Approval/Declaration CE 142 KB Configuration File EDS File for B1N360V-QR20… 3 KB Manual For Inclinometers with CANopen Interface 1089 KB Product Flyer Dynamic and Static Inclinometers 493 KB Connectivity

Last update: 19 May 2025, 9:08 pm

Facet:

Product B1N360V-Q20L60-2LI2-H1151 (HTML, 214.7K)
counter-running 4 … 20mA analog outputs improve machine safety through redundancy Product Comparison Hide All Open All Specifications Download Accessories CAD General data EAN 4047101266191 eCl@ss-Code

Last update: 19 May 2025, 9:55 pm

Facet:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top