Bring Legacy Sensor Signals to the Cloud for Better Insights about Your Machine’s Health.

Monitor System Temperature and Set Up Alerts in Banner CDS. Powerful Temperature Monitoring Made Easy

Knowing when your system temperature is too high or too low allows you to optimize your application for optimal performance. For example, a company wants to receive alerts when temperatures of critical assets goes too high or too low.  

 
The Banner M18T is a compact non-contact temperature sensor and is ideal for a variety of applications such as monitoring surface temperature and forewarning of overheating parts. With Snap Signal you can bring this valuable temperature data to the cloud for data driven insights. Speed-up and simplify installation by transforming values from your temperature sensor to a serial format using a SNAP SIGNAL converter. Your signals are then gathered via a network of cordsets and terminated at the DXMR90 controller. The data can then be sent to the cloud for consumption, data dashboarding, and setting up email and text alerts to optimize your application. Do all of this without having to change your systems sensors, or existing control system by using converters, and DXMR90 controller to create an overlay architecture with easy to implement splitters and M12 cordsets.

Model and Description:

  • DXMR90-X1 - Industrial Controller with edge processing and cloud capability 
  • M18TIP8Q - M18T Series Non-Contact Temperature
  • S15C-BB-MTGQ - Snap Signal converter that converts Banner Bus signals into Modbus 
  • WLS15PXRGB0360DSSQP - WLS15 Pro Indicator Light  
  • CSB-M1250M1250-T - Tee connector 
  • CSB-M1248M1241 - Parallel Wired M12 Splitter 
  • MQDC-4506SS - M12 Extension Cordset 
  • STP-M12D-406 - 4-pin M12 D-code to RJ45 Shielded Ethernet Cordset

Featured Products

SNAP SIGNAL

Banner’s Snap Signal family of plug-and-play products represents a new way to unlock your machine´s valuable data

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top