The FOC media converters are the only devices on the market that can also transmit intrinsically safe RS485IS data in zone 1 via fiber optic cables
FOC Converters Transmit Fieldbus Data via FOC
13/22 – Turck's FOC series transmits intrinsically safe fieldbus telegrams via fiber optic cables – also over distances greater than 2500 meters
Turck is presenting new optocouplers for transmitting fieldbus communication via fiber optic cable (FOC). The single or dual-channel devices of the FOC series transfer fieldbus protocols such as Profibus-DP or Modbus RTU as light signals along fiber optic cables. The two Ex variants of the FOC couplers are unique on the market as they can be installed in zone 1 and can transmit intrinsically safe signals in accordance with RS485IS.
The FOC media converters are able to cover large distances of over 2500 meters, depending on the fiber optic cable used. FO cables are also immune to electromagnetic interference. Users can also configure ring topologies for maximum availability with the devices in addition to point-to-point connections. All devices are provided with a universal shielding concept that can be easily adapted to the particular process. The alarm output of the FOC converters says errors, which considerably shortens the time required for troubleshooting.

