Turck's IM18-CCM60 with the siineos operating system: condition monitoring without programming knowledge

Condition Monitoring Platform Extended

07/23 – The siineos IIoT operating system turns Turck's IM18-CCM control cabinet guard into a smart plug & play solution – easy to use, operate and expand

Mülheim, April 5, 2023

Turck's IM18-CCM60 is another particularly user-friendly addition to Turck's condition monitoring platform for the condition monitoring of control cabinets. While the IM18-CCM40 and -CCM50 models with the Debian Linux system primarily offer OEMs a maximum degree of freedom to integrate them into existing corporate structures, the new model comes with the siineos IIoT operating system, which the digitalization specialists at in.hub developed specifically for the CCM platform.

The InCore framework integrated in siineos offers a wide range of ready-to-use components that can be used to easily operate the integrated interfaces and sensors as well as all standard network and industrial protocols. Besides existing apps, you can also create your own programs and apps or load them like on a smartphone. The web-based wizard accompanies the setup, so that even users without any previous knowledge can handle the IM18-CCM60 without any problems. This also allows easy access to the internal sensors for temperature, humidity and door distance and the parameterization of diverse interfaces. Programming knowledge is not required. Via the integrated OpenVPN client, the IM18-CCM60 can establish a secure connection to IT in the field and enable remote access to the device as well as optionally to connected machines.

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top