![](/static/img/Turck0623_680x382.jpg)
![](/static/img/Turck0623_680x382_rdax_480x270s.jpg)
Turck's “Universal Module”: 8 IO-Link class A ports or up to 16 DXP channels guarantee users a high level of flexibility
Flexible IO-Link Class A Master
Turck's TBEN-LL-8IOLA improves cost efficiency in typical IO-Link applications for complex sensor systems and terminal devices
Turck has added the TBEN-LL-8IOLA class A IO-Link master to its IO-Link portfolio. The Ethernet block I/O module with the robust TBEN-L housing provides eight class A IO-Link master ports. Class A ports are preferred for connecting smart sensors since their digital channels and voltage level are clearly separated. Each of the eight female connectors provide two universal DXP channels, which can alternatively be used as an input or output – so that the universal module offers up to 16 channels. The 2A current carrying capacity on pin 2 of all ports also enables the supply of actuators with increased power requirements.
Your Benefits
- Universal use in pure IO-Link, I/O and hybrid applications
- Simpler logistics since only one device is required in stock for different applications
- Simpler integration, commissioning and maintenance through SIDI and IODD configurator
Multiprotocol features and simple device integration
As a Turck multiprotocol device, the new master can be used in Ethernet networks with Profinet, Ethernet/IP or Modbus TCP without any intervention by the user. Other multiprotocol features are integrated, such as a switch for linear topologies as well as a web server. Like all other Turck IO-Link masters of the TBEN series, this module also features SIDI Simple IO-Link Device Integration as well as the IODD Configurator in the web interface.
Ideal for demanding environments and a wide temperature range
The Ethernet block I/O module is available in two variants: with L-coded M12 connectors or 7/8″ 4-pin round connectors. With a temperature range of -40 to 70 °C and with protection to IP67 and IP69K, the new I/O module is also perfectly suited for harsh environments.
INDUSTRIES
- Pharmaceutical industry
- Intralogistics
- Automotive
KEY FUNCTIONS
- 8 class A IO-Link master ports or up to 16 DXP channels
- FLC ARGEE, web-based IODD configurator
- Current carrying capacity of 2A on pin 2 of all ports
RELATED CONTENT
![](/static/img/Elevator_Pitch_TBEN-Lx_8IOLA_EN_quer_680x382_button_rdax_440x247s.jpg)
Walk & Talk: Class A IO-Link Master – TBEN-LL-8IOLA
In this Walk & Talk you get an overview of features and benefits from our product expert. Watch now!
![](/static/img/Expert_Talk_TBEN-Lx_8IOLA_680x382_vid_icon_button_rdax_440x247s.jpg)
Expert Talk: Class A IO-Link Master TBEN-LL-8IOLA
In this Expert Talk, Technical Trainer Jörg Tauert and Frederik Nitsche, Product Manager Factory Automation Systems, talk about the functions and possible applications of the TBEN-L-8IOLA. Learn more!
![](/static/img/lp-io-link-hero-img-campaign-keyvisual._680x382jpg_rdax_440x247s.jpg)
At a Glance: Process Optimization with IO-Link
IO-Link is essential for paving the way for efficient, digital production
![](/static/img/T_iolink_600_382_rdax_440x247s.jpg)
Technology Page: For those who want to know more
Technical background information on the IO-Link communication standard
![](/static/img/lp-da-hero-img-campaign-keyvisual_680x382_rdax_440x247s.jpg)
At a Glance: Decentralized Automation
Efficiently automated machines and plants minimize costs, safeguard product quality and guarantee high availability for production. Learn more!
PRODUCT DATA
![](/static/img/Turck0623_680x382_rdax_440x247s.jpg)
All Details about the TBEN-LL-8IOLA
Approvals, data sheets, technical specifications, instructions, certificates, CAD data and more