Product  TBEN-LL-8IOLA

Compact multiprotocol I/O module for Ethernet

8 IO-Link Master Channels

16 Universal Digital PNP Channels, Channel Diagnostics

Order number: 100029880
    • PROFINET device, EtherNet/IP device, Modbus TCP server, CC-Link IE field basic
    • Integrated Ethernet switch
    • Supports 10 Mbps/100 Mbps
    • 2 × M12, 4-pin, D-coded, Ethernet fieldbus connection
    • PROFINET S2 system redundancy
    • Glass fiber reinforced housing
    • Shock and vibration tested
    • Fully potted module electronics
    • Protection classes IP65, IP67, IP69K
    • M12, 5-pin, L-coded male connector for power supply
    • ATEX zone 2/22
    • CCC-Ex
    • 5-pin M12 slots for IO-Link master
    • IO-Link master port class A
    • IO-Link protocol 1.1
    • Programmable ARGEE
#

General data

EAN 4047101556551
eCl@ss-Code (V5.1.4): 27250302 -/- Digital I/O module (periphery)
Customs tariff number 85176200000
Country of origin DE
Weight 528 g

Technical Data

Network protocol Modbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field Basic
Signal type IO-Link, Digital output, Digital input/output, Digital input
Connection technology signal M12
Device type I/O Module, Compact station, Field Logic Controller (ARGEE)
Fieldbus transmission rate 10/100 Mbps
Fieldbus connection technology 2 × M12, 4-pin, D-coded
Ambient temperature -40…+70 °C
Protection class IP65/IP67/IP69K
Approvals ATEX Zone 2/22, cULus, IECEx, CCC

Mounting accessories

100014865

Connectivity accessories

100034822

Connectivity accessories — Power supply

100003327
100038722
100018910
100038699
100006303
100038706

Connectivity accessories — I/O

6625604
6625636
6625608
6625640
6625644
6625612
6628112
U2445
U2187-1

Connectivity accessories — Network

6635170
6635579
6635538
6635150
U-02482
U-08880

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top