Up to 30 m range: the two new variants of the DR radar sensor series

Radar Sensors for Short and Long Range up to 30 m

TURCK's DR distance radar sensors with special lenses expand the range of applications to include object detection at long and short ranges

TURCK is expanding its DR radar sensor series with two new variants: the DR30N for precise long-range detection and the DR7.5WE for wide-area close-range monitoring. In addition, retro-reflectors, known as corner cubes, are available to improve signal quality in demanding applications. The new sensor variants are ideal for detecting ships and crane systems in port logistics (DR30N) or for vehicle detection and collision protection (DR7.5WE).

Your Benefits

  • Better sensor performance thanks to optimized physical signal, eliminating the need for software filters
  • Fast and convenient commissioning via TAS (TURCK Automation Suite)
  • Higher precision for repeatable measurements

Long range up to 30 m or wide detection field

The DR30N offers a range of up to 30 m and a spherical beam shape of ±2.5°. This makes it particularly suitable for precise detection over long distances, such as for monitoring storage areas or for distance control. In contrast, the DR7.5WE with an ellipsoidal beam shape of ±22.5° to ±7.5° and a range of up to 7.5 m enables wide area monitoring. These features make the sensor particularly suitable for collision avoidance applications, conveyor technology, and pallet detection.

Easy parameterization via Radar Monitor in TAS

Like the established DR15S variant, all sensors are designed in a robust M30 metal housing with IP67 protection and offer either IO-Link or switching outputs. Users can conveniently parameterize them via the visualization and simple drop-down fields in the Radar Monitor in the TURCK Automation Suite TAS.


INDUSTRIES

  • Automotive
  • Port logistics

KEY FUNCTIONS

  • Ranges up to 30 m (DR30N)
  • Beam shape from ±22.5° to ±7.5° (DR7.5 WE)
  • Robust M30 design with IO-Link or switching outputs
  • IP67 protection
  • Visualization and parameterization via TAS Radar Monitor

RELATED CONTENT

Product Family: Smart Radar Sensors DR-M30 for Rugged Environments

With protection to IP69K and a shock resistance of 100g, the IO-Link devices are also suitable for rugged outdoor applications


Application: Distance Detection in Container Cranes

Radar distance sensors continuously measure distances for controlling the approach of spreaders on ship-to-shore cranes


Flyer: DR Product Series – Radar Distance Sensors

Get an overview about the DR product series and our range of radar distance sensors


PRODUCT DATA

DIGITAL SHOWCASE

Digital Innovation Park

Learn more about the latest automation trends in our digital showcase


Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top