Whether for motor, drive or conveyor technology, Turck's easy to retrofit CMVT-M8T vibration sensor detects conspicuous vibration patterns and thus prevents failures

Vibration Sensor Monitors Drives

Turck's CMVT-M8T single-axis condition monitoring sensor enables efficient vibration monitoring – easy to install and retrofit

Turck's CMVT-M8T in a compact stainless steel housing uses vibration measurement to monitor the condition of motors and drives. With single-axis measurement, easy installation in the service bore via M8 screw-in thread including mounting adapter up to M30 and three selectable output signals, the sensor ensures precise vibration monitoring with minimum installation effort.

Flexible integration saves costs

The CMVT-M8T detects vibrations along one axis and is therefore suitable for typical applications on drives, pumps or fans where the main direction of vibration is orthogonal to the axis of rotation. With IO-Link, PNP switching and 4...20 mA analog outputs, the condition monitoring sensor can be used universally and thus effectively reduces inventory costs. The measuring accuracy is ±0.5 % at 159.2 Hz. The sensor also provides peak acceleration values in addition to effective values (RMS).

Your Benefits

  • Easy installation thanks to M8 screw-in thread
  • High scalability due to adjustable frequency range
  • Ideal for new equipment and retrofitting existing machines
  • Machine monitoring without any control integration thanks to internal data pre-processing

Standalone monitoring made easy

The device can also be commissioned without a connection to a controller using the Vibration Monitor app in the Turck Automation Suite (TAS) or via an IO-Link master with a web server. In combination with a warning light, autonomous condition monitoring systems can easily be set up without a controller, which is particularly useful in existing systems. The sensor complies with ISO standard 10816-3 for the entry of critical vibration values.

Condition monitoring sensor family

The new 1-axis sensor is the fourth sensor type developed by Turck specifically for easy-to-use and retrofittable condition monitoring applications. It extends the existing range consisting of the CMVT-QR20 3-axis vibration/temperature sensor, the CMMT magnetic field/temperature sensor and the CMTH for humidity and temperature measurements.


INDUSTRIES

  • Food industry
  • Automotive industry
  • Intralogistics
  • Machine building

KEY FUNCTIONS

  • M8 screw-in thread
  • 1-axis vibration measurement 
  • IO-Link, PNP and 4 …20mA
  • Vibration Monitor in TAS

RELATED CONTENT

Family Member: Combined Vibration/Temperature Sensor with IO-Link

Turck's CMVT sensor evaluates vibration and temperature data internally and thus also the easy retrofitting of condition monitoring in existing plants


Family Member: Magnetic Field/Temperature Sensor with IO-Link

Turck's CMMT condition monitoring sensor detects magnetic field changes on three axes and thus opens up new application fields. Learn more!


Family Member: Condition Monitoring Sensor with IO-Link

Turck's CMTH combined humidity and temperature sensor is available in a compact variant with improved IIoT integration for smart condition monitoring applications. Learn more!


At a Glance: Condition Monitoring Greenfield

The predictive strategy for your new plant 


At a Glance: Condition Monitoring in Existing Systems

Customized condition monitoring solutions using precise sensors and secure wireless networks


Technology Page: For Everyone Wanting to Know the Details Exactly

Technical background information for condition monitoring 


PRODUCT DATA

All Details about the CMVT-M8T Condition Monitoring Sensor

Approvals, data sheets, technical specifications, instructions, certificates, CAD data and more


DIGITAL SHOWCASE

Digital Innovation Park

Learn more about the latest automation trends in our digital showcase


Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top