Product  WAS5-THERMO

Field-Wireable Connector

M12 × 1 Round Connector with Pt1000 Sensor

Order number: 6824260
    • Accessories for thermocouple module
    • Terminating resistor
    • M12 × 1 round connector
    • For cold junction compensation
    • Integrated Pt1000 sensor
#

General data

EAN 4047101179859
eCl@ss-Code (V5.1.4): 27250314 -/- Connection technology
Customs tariff number 85366990990
Country of origin DE
Weight 27 g

Technical Data

Device type Field-wireable connector
Ambient temperature -25…+90 °C
Protection class IP67
Approvals UL Listed

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top