Product BWC-1MRSFRSB2
Connection Accessories
Antenna Cable
Order number: 3078338Alternative order number : 78338
- RP‐SMA to RP‐SMAF ‐ bulkhead fitting
- Length 2 m

General data
| EAN | 662488783389 | 
| Customs tariff number | 85442000900 | 
| Country of origin | US | 
| Weight | 90.72 g | 
Technical Data
| Device type | Antenna cable | 
| Antenna connection | RP-SMA plug, RP-SMA female connector | 
| Cable length | 2.0 m | 


 
					
				 
					
				 
					
				