Product  BWC-4MNFN15

Connection Accessories

Antenna Cable

Order number: 3077821

Alternative order number : 77821

    • N-male connector to N-female connector
    • Length 15 m
#

General data

EAN 662488778217
Customs tariff number 85442000900
Country of origin US
Weight 1634 g

Technical Data

Device type Antenna cable
Antenna connection N-type male connector, N-type female connector
Cable length 15.0  m

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top