Product  BWC-4MNFN30

Connection Accessories

Antenna Cable

Order number: 3077822

Alternative order number : 77822

    • N-male connector to N-female connector
    • Length 30 m
#

General data

EAN 662488778224
Customs tariff number 85442000900
Country of origin US
Weight 3220.5 g

Technical Data

Device type Antenna cable
Antenna connection N-type male connector, N-type female connector
Cable length 30.0  m

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top