Product HT-IDENT-H1147
HF Read/Write Head
For Manual Operation
Order number: 7030236- Powered and operated only via connection to BL ident interface module
- Electrical connection only via BL ident extension cable

General data
| EAN | 4047101206951 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 84719000000 |
| Country of origin | DE |
| Weight | 585 g |
Technical Data
| Technology | HF RFID |
| Radio communication and protocol standards | ISO 15693, NFC Typ 5 |
| Design | Grip |
| Construction size | 190 x 70 x 85 mm, HT-IDENT |
| Read/Write distance max. | 115 mm |
| Mounting conditions | Non-flush |
| Network protocol | Connection to RFID interface |
| Housing material | Yellow |
| Ambient temperature | -25…+60 °C |
| Protection class | IP67 |
Data Sheets
| German | 1542 KB |
| English | 1542 KB |
| French | 1542 KB |
| Spanish | 446 KB |
| Czech | 1543 KB |
| Dutch | 1542 KB |
| Romanian | 1542 KB |
| Russian | 1548 KB |
| Polish | 1543 KB |
| Chinese | 1605 KB |
| Turkish | 1543 KB |

