Product TN-CK40-H1147
HF Read/Write Head
Order number: 7030006- Rectangular, height 40 mm
- The active face (yellow) can be positioned in five different orientations
- Plastic, PBT-GF30-V0
- Powered and operated only via connection to BL ident interface module
- Electrical connection only via BL ident extension cable

General data
| EAN | 4047101115000 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 84719000000 |
| Country of origin | DE |
| Weight | 115 g |
Technical Data
| Technology | HF RFID |
| Radio communication and protocol standards | ISO 15693, NFC Typ 5 |
| Design | Rectangular |
| Construction size | 65 x 40 x 40 mm, CK40 |
| Read/Write distance max. | 115 mm |
| Mounting conditions | Non-flush |
| Network protocol | Connection to RFID interface |
| Housing material | Plastic, PBT-GF30-V0, Black |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
Data Sheets
| German | 1793 KB |
| English | 1793 KB |
| French | 1794 KB |
| Spanish | 758 KB |
| Czech | 1793 KB |
| Dutch | 1793 KB |
| Romanian | 1794 KB |
| Russian | 1800 KB |
| Polish | 1794 KB |
| Chinese | 1866 KB |
| Turkish | 1794 KB |
CAD File
Configuration Manual
Configuration Software
Firmware
Manufacturer's Declaration
Product Flyer
Quick Start Guide
Mounting accessories
|
MF-CK40-1S
Protective frame (one side) rectangular CK40 |
6900481 |
|
MF-CK40-2S
Protective frame (angle) for rectangular CK40 |
6900482 |
|
MF-CK40-3S
Protective frame (U profile) CK40 |
6900483 |
|
JS025/037
Adjusting bar for rectangular housings CK/CP40; material: VA 1.4301 |
69429 |
|
BSS-CP40
Mounting clamp for rectangular housings 40 x 40 mm; material: Polypropylene |
6901318 |
|
BSS-SPV5
Weld-on plate for BSS mounting brackets |
6901324 |
|
BSS-TSM 2 pcs
DIN rail nut for BSS and BSM mounting clips, for mounting on DIN rails |
6901323 |
|
BS4-CK40
Fixing clamp; material trogamide |
6946006 |

