Product  MINI USB 2.0 CABLE 1.5M

USB 2.0 Cable

A-male on MINI B-male 1.5 Meter

Order number: 6827388
    • USB service cable
    • For example, for gateways of the BL20 and BL67 series
    • USB 2.0
    • A-male to mini B-male
    • Cable length: 1.5 m
    • Jacket color: black
#

General data

EAN 4047101556049
eCl@ss-Code (V5.1.4): 27069090 -/- Cable, line (other)
Customs tariff number 85444290900
Country of origin DE
Weight 79 g

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top