Product  BWC-1MRSFRSB1

Connection Accessories

Antenna Cable

Order number: 3078337

Alternative order number : 78337

    • RP‐SMA to RP‐SMAF ‐ bulkhead fitting
    • Length 1 m
#

General data

EAN 662488783372
Customs tariff number 85442000900
Country of origin US
Weight 45.36 g

Technical Data

Device type Antenna cable
Antenna connection RP-SMA plug, RP-SMA female connector
Cable length 1.0  m

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top