Product  TBEN-L4-SE-M2

Managed Ethernet Switch

8 × 100-Mbit Ports, 2 × 1-Gbit Ports

Order number: 100004426
    • PROFINET device, EtherNet/IP device or Modbus TCP server
    • 2 × M12, 8-pin, X-coded, 1 Gbps high-speed backbone
    • 8 × M12, 4-pin, D-coded, 100 Mbps
    • Glass fiber reinforced housing
    • Shock and vibration tested
    • Fully potted module electronics
    • Protection classes IP65, IP67, IP69K
    • 7/8″ male connector for power supply, 4-pin
    • Galvanically isolated voltage groups
    • ATEX zone 2/22
    • CCC-Ex
    • Web-based management
    • Firewall
    • Configurable LAN/WAN zones
    • NAT routing
    • VLAN according to IEEE 802.1q
    • Prioritization according to IEEE 802.1p
    • DHCP server/client
    • Port-based IP address assignment
    • IGMP (snooping/querier)
    • Media redundancy RSTP
    • HTTP, HTTPS, LLDP, NTP, SNMP V1–V3
    • Port mirroring
#

General data

EAN 4047101499384
eCl@ss-Code (V5.1.4): 27250302 -/- Digital I/O module (periphery)
Customs tariff number 85176200000
Country of origin DE
Weight 605 g

Technical Data

Network protocol Modbus TCP, EtherNet/IP, PROFINET
Device type Ethernet switch
Transmission rate Ethernet 10/100/1000 Mbps
Number of Ethernet ports 10 ports
Connection technology Ethernet 2 × M12, 8-pin, X-coded, 8 × M12, 4-pin, D-coded
Ambient temperature -40…+70 °C
Protection class IP65/IP67/IP69K
Approvals ATEX Zone 2/22, cULus, IECEx, CCC

Mounting accessories

100014865

Connectivity accessories — Power supply

6914313
U2280-0

Connectivity accessories — Network

6635160
6635170
6635579
6635538
6635150
U-02482
U-08880
100002337

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top