Product RKP46PTB-2/TXL
Supply Cable - M12 Power
Connection Cable
Order number: 100003332- M12 female connector, T-coded, straight, 4-pin
- Jacket material: PUR
- Jacket color: black
- Highly resistant to oils, coolants, lubricants and emulsions
- Suitable for use in drag chains
- Resistant to vibrations and shocks
- Flame retardant
- Halogen-free
- RoHS compliant
- UL approval
- Protection class: IP65, IP67, IP69K
- Cable length: 2.0 m

General data
EAN | 4047101478686 |
eCl@ss-Code (V5.1.4): | 27230209 -/- Current supply, voltage |
Customs tariff number | 85444290900 |
Country of origin | CZ |
Weight | 219 g |
Technical Data
Application | Power |
Design | Connection Cable |
Connector A | Female, M12 × 1, Straight, T-coded |
Number of pins | 4 |
Connector body | Plastic, TPE, Black |
Coupling nut/screw | Brass, CuZn, Nickel-plated |
Current | 16 A |
Cable diameter | Ø 7.4 mm |
Cable length | 2.0 m |
Cable jacket | PUR, Black |
Number of Conductors | 4 |
Protection class | IP65, IP67, IP69K |
Special features | Suitable for drag chain use |
Approvals | cULus |
Connectivity accessories
![]() |
LABEL-HOLDER-FLEX-PVC
PVC label holder for identification of extension cables (TEL/TXL product series); for cable diameters: min. 5 mm; dimensions 4 × 18 mm; delivery unit: 50 pcs. per package |
100048170 |
![]() |
VH2-M12T-M4-2F4
Small h-splitter, M12 Power, T-coded, 4-pin |
100028589 |
![]() |
FW-ERSPM0414-PT-S-0810
Field-wireable male connector, M12 Power, T-coded, straight, 4-pin, screw terminal connection, cable feedthrough 8.0 to 10 mm, core cross-section/terminal capacity 1.5 to 2.5 mm², plastic housing, metal retaining screw |
100026335 |
![]() |
VH3-M12T-M4-3F4
Large H-splitter, M12 Power, T-coded, 4-pin |
100028593 |
![]() |
VT2-M12T-M4-2F4
T-splitter, M12 Power, T-coded, 4-pin |
100028581 |