Product LABEL-HOLDER-FLEX-PVC
Accessories for Sensor Cable - Label Holder
Order number: 100048170- For identification of connection cables (TEL/TXL product series)
- Material: PVC, transparent
- For cable diameters: min. 5 mm
- Dimensions: 4 × 18 mm
- Flame retardant in accordance with UL 94, fire class V-0
- Delivery unit: 50 pieces per package

General data
| EAN | 4047101642902 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 39269097900 |
| Country of origin | PL |
| Weight | 1 g |
Technical Data
| Accessory type | Label holder |
Mounting accessories
|
BLANK-LABEL-FOR-CORDSETS-TEL-TXL
Label for TEL and TXL cables, length: 18 mm, height: 4 mm, material: polycarbonate (PC), color: white, halogen-free and flame-retardant |
6936206 |

