Product TBIL-M1-16DXP-B
I/O Hub for Connection of Digital Signals to IO-Link Master
16 Universal Digital Channels, PNP
Order number: 100000881- IO-Link V1.1 Class B
- Glass fiber reinforced housing
- Shock and vibration tested
- Fully potted module electronics
- Protection classes IP65, IP67, IP69K
- Galvanically isolated class B supply supports passive safety
- ATEX Zone 2/22
- CCC-Ex
- 2 universal digital channels per slot
- I&M data sets support installation and maintenance
- IO-Link diagnostics for short circuit and supply voltage

General data
EAN | 4047101444964 |
eCl@ss-Code (V5.1.4): | 27250307 -/- Technology module (periphery) |
Customs tariff number | 85176200000 |
Country of origin | US |
Weight | 301 g |
Technical Data
Network protocol | IO-Link |
Signal type | Digital output, Digital input, Digital input/output |
Connection technology signal | M12 |
Device type | I/O hub, I/O Module, Compact station |
Ambient temperature | -40…+70 °C |
Protection class | IP65/IP67/IP69K |
Approvals | ATEX Zone 2/22, cULus, IECEx, CCC |
Data Sheets
German | 468 KB |
English | 467 KB |
French | 470 KB |
Spanish | 455 KB |
Czech | 469 KB |
Dutch | 468 KB |
Romanian | 468 KB |
Russian | 314 KB |
Polish | 471 KB |
Chinese | 512 KB |
Turkish | 470 KB |
Approval
Configuration File
General Catalog
Instructions for Use
Manual
Manufacturer's Declaration
EU and UK Declaration of Conformity | 242 KB |
EU and UK Declaration of Conformity According to ATEX | 120 KB |
Quick Start Guide
Mounting accessories
![]() |
TB-SG-L
Protective housing for TBEN-L and TBIL-M block I/O modules for use in ATEX Zone 2/22 |
100014865 |
Connectivity accessories — I/O
![]() |
VB-IO-LINK-CLASS-B-POWER-0.3/0.3/TXL
2-port junction systems — Y-splitter with cable, M12 male connector, straight, 4-pin — 1 × M12 female connector, straight, 3-pin — 1 × M12 male connector, straight, 3-pin, cable length: 0.3 m, jacket material: PUR, black |
6629516 |
![]() |
RKC4T-2-RSC4T/TXL
Extension cable, M12 female connector, straight, 3-pin to M12 male connector, straight, 3-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625604 |
![]() |
RKC4.4T-2-RSC4.4T/TXL
Extension cable, M12 female connector, straight, 4-pin to M12 male connector, straight, 4-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625608 |
![]() |
WKC4.4T-2-RSC4.4T/TXL
Extension cable, M12 female connector, angled, 4-pin to M12 male connector, straight, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625640 |
![]() |
RKC4.5T-2-RSC4.5T/TXL
Extension cable, M12 female connector, straight, 5-pin to M12 male connector, straight, 5-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625612 |
![]() |
WKC4.5T-2-RSC4.5T/TXL
Extension cable, M12 female connector, angled, 5-pin to M12 male connector, straight, 5-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625644 |
![]() |
VBRS4.4-2RKC4T-1/1/TXL
2-port junction systems — Y-splitter with cable, M12 male connector, straight, 4-pin — 2 × M12 female connector, straight, 3-pin, cable length: 1 m, jacket material: PUR, black |
6628112 |
![]() |
WKC4T-2-RSC4T/TXL
Extension cable, M12 female connector, angled, 3-pin to M12 male connector, straight, 3-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625636 |
![]() |
RK 4.4T-2-RS 4.4T
Actuator and sensor cordset, extension cable, M12 female connector, straight, 4-pin, M12 male connector, straight, 4-pin, IP68, IP69K, cable length: 2 m, cable jacket PVC, gray, other cable lengths and versions available, see www.turck.com |
U2445 |
![]() |
RK 4.5T-2-RS 4.5T
Actuator and sensor cordset, extension cable, M12 female connector, straight, 5-pin, M12 male connector, straight, 5-pin, IP68, IP69K, cable length: 2 m, cable jacket PVC, gray, other cable lengths and versions available, see www.turck.com |
U2187-1 |
Connectivity accessories — Network
![]() |
RKC4.5T-2-RSC4.5T/TXL
Extension cable, M12 female connector, straight, 5-pin to M12 male connector, straight, 5-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625612 |