Product TN-UHF-Q300-CHN-CDS
UHF Reader
Order number: 100000905- Integrated web server with reader parameterization
- Web-based UHF RFID test tool for easy air interface evaluation
- Resistant to UV radiation
- 4 connections for passive UHF RFID antennas
- 4 configurable digital channels as PNP inputs and/or outputs with 0.5 A per channel
- Programmable according to IEC 61131-3 with CODESYS V3
- Codesys V3 PLC Runtime
- CODESYS OPC-UA server
- PROFINET device, EtherNet/IP device or Modbus TCP master/slave
- "U" data interface for convenient use of the RFID functionality
- Close-to-control integration in PLC systems without the use of a special function module
- LEDs and diagnostics
- Device only suitable for operation in China (CHN) at 920…925 MHz
General data
EAN | 4047101445176 |
eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
Customs tariff number | 84719000000 |
Country of origin | DE |
Weight | 1 g |
Technical Data
Technology | UHF RFID |
Region (UHF) | China (920.5…924.5 MHz),Thailand (920…925 MHz) |
Radio communication and protocol standards | ISO 18000-63, EPCglobal Gen 2 |
Design | Rectangular |
Construction size | 300 x 300 x 61.7 mm, Q300 |
Mounting conditions | Non-flush |
Network protocol | PROFINET, Modbus TCP, EtherNet/IP, TCP/IP |
Housing material | Aluminium, AL, Silver |
Ambient temperature | -20…+50 °C |
Protection class | IP67 |
Data Sheets
German | 1809 KB |
English | 1808 KB |
French | 1809 KB |
Czech | 1809 KB |
Dutch | 1808 KB |
Romanian | 1809 KB |
Russian | 1818 KB |
Polish | 1810 KB |
Chinese | 1891 KB |
Turkish | 1810 KB |
Accessories List
Configuration File
Configuration Manual
Demo Software
Firmware
Function Block/Library
CODESYS Package TN-UHF-Q300-…CDS | 105116 KB |
RFID function module, universal data interface for CODESYS V3 | 1145 KB |
Manual
Product Flyer
Quick Start Guide
Connectivity accessories
TN-UHF-CBL-HF240-RPTNC-1-SMA
HF240 coaxial cable, length 1 m |
100028191 | |
TN-UHF-CBL-HF240-RPTNC-2-SMA
HF240 coaxial cable, length 2 m |
100028192 | |
TN-UHF-CBL-HF240-RPTNC-4-SMA
HF240 coaxial cable, length 4 m |
100028193 | |
TN-UHF-CBL-HF240-RPTNC-6-SMA
HF240 coaxial cable, length 6 m |
100028194 | |
TN-UHF-CBL-HF240-RPTNC-8-SMA
HF240 coaxial cable, length 8 m |
100028195 | |
TN-UHF-CBL-HF240-RPTNC-10-SMA
HF240 coaxial cable, length 10 m |
100028196 | |
TN-UHF-CBL-HF240-RPTNC-12-SMA
HF240 coaxial cable, length 12 m |
100028197 |
Functional accessories
TN-UHF-ANT-Q150-FCC
Passive UHF RFID antenna with dimensions of 150 × 150 mm |
100028596 | |
TN-UHF-ANT-NF-Q150-ETSI-FCC
Passive UHF RFID near-field antenna with dimensions of 150 × 150 mm |
100028594 | |
TN-UHF-ANT-Q250-FCC
Passive UHF RFID antenna with dimensions of 250 × 250 mm |
100028600 |
Connectivity accessories — Network
RSSD-RJ45S-4422-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: PUR, green |
6635170 |