Product TN-UHF-Q180L300-EU-LNX
UHF Reader
Order number: 100000932- REST API interface: RFID-U interface
- Freely programmable Ethernet-based reader based on Linux
- Programming language C, C++, NodeJS, Python
- Software components: SSH, SFTP, HTTP, IBTP, MTXP, DHCP, SNTP, Node.js 6.9.5 (LTS), Python 3.x
- 4 RP-TNC connections for passive, external UHF antennas
- 4 digital channels, configurable as PNP inputs and/or 0.5 A outputs
- 10 Mbps/100 Mbps transmission rate
- Integrated web server with reader parameterization
- Web-based UHF RFID test tool for easy air interface evaluation
- LEDs and diagnostics
- Device only suitable for operation in the European Union (EU), Great Britain (GBR), India (IND), Türkiye (TUR) and South Africa (ZAF) at 865…868 MHz

General data
| EAN | 4047101445442 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 84719000000 |
| Country of origin | DE |
| Weight | 2607 g |
Technical Data
| Technology | UHF RFID |
| Region (UHF) | Europe, India, Turkey, South Africa (865…868 MHz) |
| Radio communication and protocol standards | ISO 18000-63, EPCglobal Gen 2 |
| Design | Rectangular |
| Construction size | 300 x 180 x 61.7 mm, Q180L300 |
| Mounting conditions | Non-flush |
| Network protocol | TCP/IP |
| Housing material | Aluminium, AL, Silver |
| Ambient temperature | -20…+50 °C |
| Protection class | IP67 |
Connectivity accessories
|
TN-UHF-CBL-HF240-RPTNC-1-SMA
HF240 coaxial cable, length 1 m |
100028191 |
|
TN-UHF-CBL-HF240-RPTNC-2-SMA
HF240 coaxial cable, length 2 m |
100028192 |
|
TN-UHF-CBL-HF240-RPTNC-4-SMA
HF240 coaxial cable, length 4 m |
100028193 |
|
TN-UHF-CBL-HF240-RPTNC-6-SMA
HF240 coaxial cable, length 6 m |
100028194 |
|
TN-UHF-CBL-HF240-RPTNC-8-SMA
HF240 coaxial cable, length 8 m |
100028195 |
|
TN-UHF-CBL-HF240-RPTNC-10-SMA
HF240 coaxial cable, length 10 m |
100028196 |
|
TN-UHF-CBL-HF240-RPTNC-12-SMA
HF240 coaxial cable, length 12 m |
100028197 |
|
RSSD-RSSD-4422-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to M12 male connector, D-coded, straight, cable length: 2 m, jacket material: PUR, green |
6635150 |
|
RKC5T-2-RSC5T/TXL
Extension cable, M12 female connector to M12 male connector, straight, 4-pin + PE, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625616 |
Functional accessories
|
TN-UHF-ANT-Q150-ETSI
Passive UHF RFID antenna with dimensions of 150 × 150 mm |
100028595 |
|
TN-UHF-ANT-NF-Q150-ETSI-FCC
Passive UHF RFID near-field antenna with dimensions of 150 × 150 mm |
100028594 |
|
TN-UHF-ANT-Q250-ETSI
Passive UHF RFID antenna with dimensions of 250 × 250 mm |
100028599 |
|
TN-UHF-ANT-Q300L600-ETSI | 100047592 |
|
TN-UHF-ANT-Q150-MR-ETSI
Passive UHF RFID antenna with dimensions of 150 × 150 mm |
100047588 |
Connectivity accessories — Network
|
RSSD-RJ45S-4422-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: PUR, green |
6635170 |
|
RSSD-RJ45S-4422-7M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: PUR, green |
6635579 |
|
RSSD-RJ45S-4422-8M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: PUR, green |
6635538 |

