Product TBEN-LH-16DIP
Compact Multiprotocol I/O Module for Ethernet
16 Digital PNP Inputs
Order number: 100001449- PROFINET device, EtherNet/IP device or Modbus TCP server
- Integrated Ethernet switch
- Supports 10 Mbps/100 Mbps
- 2 × M12, 4-pin, D-coded, Ethernet fieldbus connection
- Glass fiber reinforced housing
- Shock and vibration tested
- Fully potted module electronics
- Protection classes IP65, IP67, IP69K
- 4-pin 7/8″ male connector for power supply
- Galvanically isolated voltage groups support passive safety
- Input diagnostics per port
- Dieser Artikel darf nur für Honda-Projekte verwendet werden!

General data
EAN | 4047101452334 |
eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
Customs tariff number | 85176200000 |
Country of origin | DE |
Weight | 620 g |
Technical Data
Network protocol | Modbus TCP, EtherNet/IP, PROFINET |
Signal type | Digital input |
Connection technology signal | M12 |
Fieldbus transmission rate | 10/100 Mbps |
Fieldbus connection technology | 2 × M12, 4-pin, D-coded |
Ambient temperature | -40…+70 °C |
Protection class | IP65/IP67/IP69K |
Approvals | cULus |
Connectivity accessories — Power supply
![]() |
RKM43-2-RSM43
Power supply cable, 7/8″ female connector, straight, 4-pin to 7/8″ male connector, straight, 4-pin, cable length: 2 m, jacket material: PUR, gray |
6914313 |
![]() |
RSM RKM 40-2M
Power supply cable, 7/8” connector, straight, 4-pin to 7/8” female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, yellow; other cable lengths and qualities available, see www.turck.com |
U2280-0 |
Connectivity accessories — I/O
![]() |
RKC4T-2-RSC4T/TXL
Extension cable, M12 female connector, straight, 3-pin to M12 male connector, straight, 3-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625604 |
![]() |
WKC4T-2-RSC4T/TXL
Extension cable, M12 female connector, angled, 3-pin to M12 male connector, straight, 3-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625636 |
![]() |
RKC4.4T-2-RSC4.4T/TXL
Extension cable, M12 female connector, straight, 4-pin to M12 male connector, straight, 4-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625608 |
![]() |
WKC4.4T-2-RSC4.4T/TXL
Extension cable, M12 female connector, angled, 4-pin to M12 male connector, straight, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625640 |
![]() |
WKC4.5T-2-RSC4.5T/TXL
Extension cable, M12 female connector, angled, 5-pin to M12 male connector, straight, 5-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625644 |
![]() |
RKC4.5T-2-RSC4.5T/TXL
Extension cable, M12 female connector, straight, 5-pin to M12 male connector, straight, 5-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625612 |
![]() |
VBRS4.4-2RKC4T-1/1/TXL
2-port junction systems — Y-splitter with cable, M12 male connector, straight, 4-pin — 2 × M12 female connector, straight, 3-pin, cable length: 1 m, jacket material: PUR, black |
6628112 |
![]() |
RK 4.4T-2-RS 4.4T
Actuator and sensor cordset, extension cable, M12 female connector, straight, 4-pin, M12 male connector, straight, 4-pin, IP68, IP69K, cable length: 2 m, cable jacket PVC, gray, other cable lengths and versions available, see www.turck.com |
U2445 |
![]() |
RK 4.5T-2-RS 4.5T
Actuator and sensor cordset, extension cable, M12 female connector, straight, 5-pin, M12 male connector, straight, 5-pin, IP68, IP69K, cable length: 2 m, cable jacket PVC, gray, other cable lengths and versions available, see www.turck.com |
U2187-1 |
Connectivity accessories — Network
![]() |
RSSD-RJ45S-4422-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: PUR, green |
6635170 |
![]() |
RSSD-RJ45S-4422-7M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: PUR, green |
6635579 |
![]() |
RSSD-RJ45S-4422-8M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: PUR, green |
6635538 |
![]() |
RSSD-RSSD-4422-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to M12 male connector, D-coded, straight, cable length: 2 m, jacket material: PUR, green |
6635150 |
![]() |
RSSD RSSD 441-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to M12 male connector, D-coded, straight, cable length: 2 m, jacket material: TPE, turquoise |
U-02482 |
![]() |
RSSD RJ45 441-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: TPE, turquoise |
U-08880 |