Product TBSB-L5-CS09
Safety Technology
Switch Box for Disconnecting the Actuator Voltage V2
Order number: 100002112- Die-cast aluminum housing
- 7/8" males, 5-pin, for power supply
- Electromechanical switch-off box
- Voltage V2 disconnected by external safety module via M12 input
- Feedback circuit for monitoring by external safety module via M12 output
- Disconnection up to PLe in accordance with EN ISO 13849-1 possible

General data
| EAN | 4047101457957 |
| eCl@ss-Code (V5.1.4): | 27371690 -/- Relay (safety technology) |
| Customs tariff number | 85364190890 |
| Country of origin | DE |
| Weight | 1792 g |
Technical Data
| Function | for RFID safety switches |
| PL acc. to EN ISO 13849-1 | Level e |
| SIL acc. to IEC 61508 | 3 |
| Category acc. to DIN EN 13849-1:2008 | 4 |
| Ambient temperature | -25…+40 °C |
| Protection class | IP65 |
Connectivity accessories — Power supply
|
RKM52-2-RSM52
Power supply cable, 7/8″ female connector, straight, 4-pin + PE to 7/8″ male connector, straight, 4-pin + PE, cable length: 2 m, jacket material: PUR, gray |
6914150 |
|
WKM52-2-WSM52
Power supply cable, 7/8″ female connector, angled, 4-pin + PE to 7/8″ male connector, angled, 4-pin + PE, cable length: 2 m, jacket material: PUR, gray |
6604801 |

