Product  WKM52-2-WSM52

Power Supply Cable, PUR

Extension Cable

Order number: 6604801
    • Power cable: 5 × 1.5 mm2
    • Jacket material: PUR, color: gray
    • Jacket diameter: 8.5 mm
    • Suitable for drag chain use
    • Oil resistant and flame retardant
    • Halogen free
    • 7/8" male, angled
    • 7/8" female, angled
    • Cable length: 2.0 m
#

General data

EAN 4047106131456
eCl@ss-Code (V5.1.4): 27230209 -/- Current supply, voltage
Customs tariff number 85444290900
Country of origin CN
Weight 337 g

Technical Data

Application Power
Design Extension Cable
Connector A Female, 7/8″-16 UN, Angled
Number of Pins 4+PE
Connector body Plastic, TPU, Black
Coupling nut/screw Brass, CuZn, Nickel-plated
Connector B Male, 7/8″-16 UN, Angled
Number of Pins 4+PE
Connector body Plastic, TPU, Black
Coupling nut/retaining screw Brass, CuZn, Nickel-plated
Voltage 300 V
Current 12 A
Cable diameter Ø  8.5 mm
Cable length 2.0 m
Cable jacket PUR, Gray
Number of Conductors 5
Protection class IP67
Special features Suitable for drag chain use

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top