Product TBEN-LL-SE-M2
Managed Ethernet Switch
8 × 100-Mbit Ports, 2 × 1-Gbit Ports
Order number: 100004427- PROFINET device, EtherNet/IP device or Modbus TCP server
- 2 × M12, 8-pin, X-coded, 1 Gbps high-speed backbone
- 8 × M12, 4-pin, D-coded, 100 Mbps
- Glass fiber reinforced housing
- Shock and vibration tested
- Fully potted module electronics
- Protection classes IP65, IP67, IP69K
- M12, L-coded male connector for power supply
- Galvanically isolated voltage groups
- ATEX zone 2/22
- CCC-Ex
- Web-based management
- Firewall
- Configurable LAN/WAN zones
- NAT routing
- VLAN according to IEEE 802.1q
- Prioritization according to IEEE 802.1p
- DHCP server/client
- Port-based IP address assignment
- IGMP (snooping/querier)
- Media redundancy RSTP
- HTTP, HTTPS, LLDP, NTP, SNMP V1–V3
- Port mirroring

General data
| EAN | 4047101499391 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 564 g |
Technical Data
| Network protocol | Modbus TCP, EtherNet/IP, PROFINET |
| Device type | Ethernet switch |
| Transmission rate Ethernet | 10/100/1000 Mbps |
| Number of Ethernet ports | 10 ports |
| Connection technology Ethernet | 2 × M12, 8-pin, X-coded, 8 × M12, 4-pin, D-coded |
| Ambient temperature | -40…+70 °C |
| Protection class | IP65/IP67/IP69K |
| Approvals | ATEX Zone 2/22, cULus, IECEx, CCC |
Data Sheets
| German | 394 KB |
| English | 393 KB |
| French | 393 KB |
| Spanish | 379 KB |
| Czech | 395 KB |
| Dutch | 394 KB |
| Romanian | 393 KB |
| Russian | 252 KB |
| Polish | 395 KB |
| Turkish | 394 KB |
Approval
Configuration File
Configuration Software
Firmware
General Catalog
Instructions for Use
Manufacturer's Declaration
| EU and UK Declaration of Conformity | 242 KB |
| EU and UK Declaration of Conformity According to ATEX | 120 KB |
Quick Start Guide
Mounting accessories
|
TB-SG-L
Protective housing for TBEN-L and TBIL-M block I/O modules for use in ATEX Zone 2/22 |
100014865 |
Connectivity accessories
|
VS-M12-PWR
Blanking plug for M12 female connectors |
100034822 |
Connectivity accessories — Power supply
|
RKP56PLB-2-RSP56PLB/TXG
Extension cable, M12 female connector, straight, 4-pin + FE, L-coded; M12 male connector, straight, 4-pin + FE, L-coded; cable length: 2 m, jacket material: PVC, gray |
100003327 |
|
RKP56PLA-2-RSP56PLA/TXG
Extension cable, M12 female connector, straight, 4-pin + FE, L-coded; M12 male connector, straight, 4-pin + FE, L-coded; cable length: 2 m, jacket material: PUR, gray |
100038722 |
|
RSP56PLB-2/TXG
Connection cable, M12 male connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, gray |
100018910 |
|
RSP56PLA-2/TXG | 100038699 |
|
RKP56PLB-2/TXG
Connection cable, M12 female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, gray |
100006303 |
|
RKP56PLA-2/TXG | 100038706 |
Connectivity accessories — Network
|
RSSD-PSGS4M-4422-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to M8 male connector, straight, cable length: 2 m, jacket material: PUR, green |
6635160 |
|
RSSD-RJ45S-4422-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: PUR, green |
6635170 |
|
RSSD-RJ45S-4422-7M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: PUR, green |
6635579 |
|
RSSD-RJ45S-4422-8M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: PUR, green |
6635538 |
|
RSSD-RSSD-4422-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to M12 male connector, D-coded, straight, cable length: 2 m, jacket material: PUR, green |
6635150 |
|
RSSD RSSD 441-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to M12 male connector, D-coded, straight, cable length: 2 m, jacket material: TPE, turquoise |
U-02482 |
|
RSSD RJ45 441-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: TPE, turquoise |
U-08880 |
|
RSSX-RJ45S-8814-2M
Cable for Industrial Ethernet, M12 male connector, X-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: PUR, green |
100002337 |

