Product  BI5-M18-ADZ3X 12M

Inductive Sensor

Order number: 100018033
    • Threaded barrel, M18 x 1
    • Chrome-plated brass
    • AC 2-wire, 20…250 VAC
    • DC 2-wire, 10…300 VDC
    • Short-circuit proof
    • NO contact
    • Cable connection
#

General data

EAN 4047101523249
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365080000
Country of origin CN
Weight 551 g

Technical Data

Design Threaded barrel
Construction size M18 x 1
Rated switching distance 5 mm
Mounting conditions Flush
Operating voltage 20…250 VAC / 10…300 VDC
Output function NO contact, 2-wire
Switching frequency 0.020 kHz
Electrical connection Cable
Cable length 12.0  m
Housing material Metal, CuZn, Chrome-plated
Ambient temperature -25…+70 °C
Protection class IP67

Mounting accessories

6947214
6945102
6945004
6901320

Bitte wählen Sie das Format

Versandart

Format :

Land wählen

Turck Deutschland

Deutsch | English

Turck weltweit

to top