Product QM-18
Accessories
Quick-Mount Bracket
Order number: 6945102- Quick-mount bracket with dead-stop;
- Material: Chrome-plated brass
- External thread M24 x 1.5
![#](/repo/_db_20240621105556_/Graphics/Pic3/00261396_0.png)
General data
EAN | 4047101246629 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 74122000000 |
Country of origin | HU |
Weight | 93 g |
Technical Data
Accessory type | Quick-mount bracket |
For use with | Inductive sensors Cylindrical sensors, Read/write heads |
Construction size | 34 mm |
Housing diameter | Ø 18 mm |
Housing material | Metal, CuZn, Chrome-plated |