Product MW18
Accessories
Mounting bracket
Order number: 6945004- Mounting bracket for M18 x1 threaded barrel sensors
- Stainless steel A2 1.4301 (AISI 304)
![#](/repo/_db_20240621105556_/Graphics/Pic3/00239419_0.png)
General data
EAN | 4047101246575 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 73269098900 |
Country of origin | DE |
Weight | 36 g |
Technical Data
Accessory type | Mounting bracket |
For use with | Inductive sensors Cylindrical sensors, Read/write heads |
Construction size | 44.5 x 34.8 x 50.8 mm |
Housing diameter | Ø 18 mm |
Housing material | Metal, 1.4301 (AISI 304) |