Product RSP56PLB-40/TXG
Supply Cable - M12 Power
Connection Cable
Order number: 100020410- M12 male connector, L-coded, straight, 5-pin (4+FE)
- Jacket material: PUR
- Jacket color: gray
- Highly resistant to oils, coolants, lubricants and emulsions
- Suitable for use in drag chains
- Resistant to vibrations and shocks
- Flame retardant
- Halogen-free
- RoHS compliant
- UL approval
- Protection class: IP65, IP67, IP69K
- Cable length: 40 m

General data
EAN | 4047101526967 |
eCl@ss-Code (V5.1.4): | 27230209 -/- Current supply, voltage |
Customs tariff number | 85444290900 |
Country of origin | CZ |
Weight | 1 g |
Technical Data
Application | Power |
Design | Connection Cable |
Connector A | Male, M12 × 1, Straight, L-coded |
Number of pins | 4+FE |
Connector body | Plastic, TPE, Black |
Coupling nut/screw | Brass, CuZn, Nickel-plated |
Current | 16 A |
Cable diameter | Ø 8 mm |
Cable length | 40.0 m |
Cable jacket | PUR, Gray |
Number of Conductors | 5 |
Protection class | IP65, IP67, IP69K |
Special features | Suitable for drag chain use |
Approvals | cULus |
Connectivity accessories
![]() |
LABEL-HOLDER-FLEX-PVC
PVC label holder for identification of extension cables (TEL/TXL product series); for cable diameters: min. 5 mm; dimensions 4 × 18 mm; delivery unit: 50 pcs. per package |
100048170 |
![]() |
VH2-M12L-M5-2F5
Small h-splitter, M12 Power, L-coded, 4-pin + FE |
100028587 |
![]() |
VH3-M12L-M5-3F5
Large H-splitter, M12 Power, L-coded, 4-pin + FE |
100028591 |
![]() |
VT2-M12L-M5-2F5
T-splitter, M12 Power, L-coded, 4-pin + FE |
100028579 |