Product  VT2-M12L-M5-2F5

M12 Power Splitters

T-Splitter

Order number: 100028579
    • M12-Stecker, 2x M12-Kupplung
    • 4-polig + FE, L-codiert
    • UL-Zulassung
    • CE- und RoHS-konform
    • Schutzart: IP65, IP67, IP68
#

General data

EAN 4047101540895
Customs tariff number 85366990990
Country of origin DE
Weight 112 g

Technical Data

Application Power
Design T-splitter
Connector A Male, M12 × 1, L-coded
Connector B Female, M12 × 1, L-coded
Voltage 63 V
Approvals cULus

Connectivity accessories

6936171
100003327
100008139
100008140

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top