Product BL20-E-3EMM-CT
BL20 Economy Module
3-Phase Energy Measurement Module
For Connecting Current Transformers (1 A/5 A)
Order number: 100027913- Fieldbus-independent
- Electronics and connection technology in one housing
- Connectivity: Push-in terminals
- Protection class IP20
- Electronics galvanically isolated from the field level via optocouplers
- Current/voltage measurement via three channels for up to three phases
- Separate channel for the neutral conductor
- Harmonic analysis up to 51st harmonic vibration at 50-Hz signals
- True RMS with high-resolution delta sigma modulation
- Sampling rate: 8 kSamples/s
- Accuracy: 0.5 % for U/I measurement (measuring range end value), 1.0 % for calculated values

General data
| EAN | 4047101539653 |
| eCl@ss-Code (V5.1.4): | 27250307 -/- Technology module (periphery) |
| Customs tariff number | 85389091890 |
| Country of origin | DE |
| Weight | 62 g |
Technical Data
| Signal type | Analog input, Energy measurement |
| Connection technology signal | Cage clamp terminal |
| Device type | I/O Module |
| Ambient temperature | 0…+55 °C |
| Protection class | IP20 |
| Approvals | cULus |

