Product FIL20-16DXP
I/O Hub for Connection of Digital Signals to IO-Link Master
16 Universal Digital Channels, PNP
Order number: 100028254- Rugged, I/O hub in IP20
- Eight universal digital channels
- Metal screw terminal connectors
- 8 universal digital channels, DI/DO
- 24 VDC, PNP
- Output current: 1.0 A
- I&M data sets support installation and maintenance
- IO-Link diagnostics for short circuit and supply voltage
- Mounting on a DIN rail possible

General data
EAN | 4047101645460 |
Customs tariff number | 85176200000 |
Country of origin | US |
Weight | 215 g |
Technical Data
Network protocol | IO-Link |
Signal type | Digital output, Digital input, Digital input/output |
Connection technology signal | Screw terminal |
Device type | I/O hub, I/O Module, Compact station |
Fieldbus connection technology | Screw terminals |
Ambient temperature | -40…+70 °C |
Protection class | IP20 |