Product TN-R42TC-EX/C65
HF Read/Write Head
For Explosion Hazardous Areas and Bus Line Topology with TBEN-*
Order number: 100028462- Smooth barrel
- Ex e terminal chamber with tension springs
- Housing made of V2A stainless steel
- Front cap made of liquid crystal polymer
- Laser-engraved label, permanently legible
- Plastic front cap (active face) must be free of metal (non-flush mounting)
- Device with end termination
- Device may only be operated as the last node in the line topology TBEN-S*-2RFID-* or TBEN-L*-4RFID-*
- No more than one of the devices may be connected in a line topology
- Make allowance for the power supply, especially at switch-on, and the maximum current carrying capacity of the cables
- Observe the voltage drop on the line
- The maximum possible length of the spur line is 2 m
- The maximum possible length of the bus is 50 m. The maximum total length can be 200 m, taking into account the conditions below
- By default, a command can only be processed by one read/write head, making HF bus mode suitable for static applications and slow dynamic applications
- In Continuous HF bus mode, a command is performed simultaneously at all read/write heads in a bus topology. The recorded data is stored in the ring buffer of the module
- The read/write head is automatically assigned an address
- For different application requirements, the address and can be parameterized
- Powered and operated only via connection to BL ident interface module
- Electrical connection only via BL ident extension cable
- ATEX category II 2 G, Ex Zone 1
- ATEX category II 2 D, Ex Zone 21

General data
EAN | 4047101540727 |
eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
Customs tariff number | 84719000000 |
Country of origin | DE |
Weight | 575 g |
Technical Data
Technology | HF RFID |
Radio communication and protocol standards | ISO 15693, NFC Typ 5 |
Design | Smooth barrel |
Construction size | Ø 42 mm |
Mounting conditions | Non-flush |
Network protocol | Connection to RFID interface |
Suitable for bus mode to TBEN-*. | Yes |
Ambient temperature | -20…+40 °C |
Protection class | IP67 |
Approvals | ATEX II 2 G, ATEX II 2 D |
Data Sheets
German | 2979 KB |
English | 2978 KB |
French | 2980 KB |
Czech | 2979 KB |
Dutch | 2978 KB |
Romanian | 2978 KB |
Russian | 2986 KB |
Polish | 2981 KB |
Chinese | 3083 KB |
Turkish | 2979 KB |
ATEX Approval
CAD File
Calculation Tool for HF Bus Mode
Configuration Manual
Configuration Software
Firmware
Manufacturer's Declaration
Product Flyer
Quick Start Guide
Connectivity accessories
![]() |
CABLE-BLIDENT-2M/S2500
BL ident cable, standard version, 4-wire, shielded, cable length: 2 m, jacket material: PUR, yellow |
100019079 |
![]() |
RSE57-TR2/RFID
Terminating resistor to build an RFID line topology |
6934908 |
![]() |
VT2-FKM5-FKM5-FSM5
T-splitter to build an RFID line topology |
6930573 |
![]() |
VB2-FKM5-FSM5.205-FSM5.305/S2550
Y-splitter for re-powering a supply voltage for the RFID bus topology |
6936821 |
![]() |
RK4.5T-2-RS4.5T/S2503
BL ident cable, M12 female connector, straight to M12 male connector, straight, cable length: 2 m, jacket material: PUR, black |
7030331 |