Product  CABLE-BLIDENT-2M/S2500

RFID Cable Standard Version

Connection Cable

Order number: 100019079
    • 4‐wire, AWG 24/AWG 22
    • Jacket material: PUR, color: yellow
    • Free from halogen and LABS
    • Shielding: aluminum foil, tinned copper wire
    • Jacket diameter: 6.9 mm
    • Suitable for drag chain use, oil resistant, highly flexible
    • Cable UL Style 20549
    • End open
    • Open end
    • Cable length: 2.0 m
#

General data

EAN 4047101524819
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444290900
Country of origin PL
Weight 1 g

Technical Data

Application RFID
Number of Conductors 4
Core cross-section 0.25  mm²
Cable diameter Ø  6.9 mm
Cable length 2.0  m
Cable jacket PUR, Yellow
Shielding yes
Approvals Cable UL Style 20549

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top