Product TI401EX
excom I/O System
4-Channel Temperature Input Module
Order number: 100028780- Input module for connecting temperature sensors, thermocouples, low voltages and resistor elements
- Complete galvanic isolation

General data
EAN | 4047101541823 |
eCl@ss-Code (V5.1.4): | 27250303 -/- Analog I/O module |
Customs tariff number | 85389099990 |
Country of origin | DE |
Weight | 130 g |
Technical Data
Network protocol | PROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINET |
Signal type | Analog input, Intrinsically safe |
Connection technology signal | Screw terminal, Cage clamp terminal |
Device type | I/O Module |
Ambient temperature | -40…+70 °C |
Protection class | IP20 |
Approvals | ATEX, cFMus, cFM, IECEx, CCC, KOSHA, EAC Ex, UKCA, CE |
Data Sheets
German | 391 KB |
English | 390 KB |
French | 390 KB |
Spanish | 391 KB |
Czech | 392 KB |
Dutch | 388 KB |
Romanian | 389 KB |
Russian | 405 KB |
Polish | 392 KB |
Chinese | 445 KB |
Turkish | 392 KB |
Approval
Configuration File
GSD-Dateien | 278 KB |
EtherNet/IP CIP bridging | 254 KB |
EtherNet/IP consolidated IO | 2791 KB |
GSDML files | 80 KB |
Manual
Product Catalog
Product Overview
Quick Start Guide
Mounting accessories
![]() |
TI-CJC-2 (10PCS)
Cold junction compensation element (Pt100) for thermocouples measuring with the TI40… |
6884209 |