Product OPIL-E4-IO3-FE03
Ford Process Inspection Box for Connection to IO-Link Master
4 Buttons with Lamp
Order number: 100036507- Rugged housing
- Label language: Romanian
- 4 × illuminated push button, white light-up ring

General data
EAN | 4047101590425 |
eCl@ss-Code (V5.1.4): | 27250307 -/- Technology module (periphery) |
Customs tariff number | 85371098990 |
Country of origin | DE |
Weight | 300 g |
Technical Data
Network protocol | IO-Link |
Signal type | Digital output, Digital input, Digital input/output |
Ambient temperature | -40…+70 °C |
Protection class | IP54 |